IESNA:LM-63-2002
[TEST]P941189
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27516
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3666.7 3381.1 3120.8 2878.3 2680.5 2595.7 2591.2 2635.9 2754.9 3007.7
3401.9 3863 4383.7 4954.9 5433.8 5866.7 6268.3 6713.1 7076 7465.8
7946.2 8263.1 8496.6 8797.1 9228.5 10103.1 11410.6 13057.3 14415.4 14235.4
11678.4 6262.4 2042.3 867.2 339.2 111.6 0
3666.7 3401.9 3143.1 2897.7 2699.8 2601.6 2603.1 2644.8 2762.3 3012.2
3398.9 3840.7 4362.8 4941.5 5421.9 5860.8 6253.5 6674.4 7053.7 7444.9
7916.5 8280.9 8532.3 8746.5 9192.8 10013.9 11257.4 12905.6 14358.9 14201.2
11900 6613.4 2348.8 902.9 379.3 135.4 0
3666.7 3410.8 3162.4 2927.4 2731.1 2619.5 2604.6 2631.4 2722.1 2914
3242.8 3684.5 4194.8 4740.7 5255.3 5718 6104.7 6458.7 6832.1 7257.5
7730.5 8240.8 8657.3 8980.1 9374.2 10042.1 11114.6 12730 14568.6 15306.4
13612.1 8837.3 3522.4 1573.8 694.7 248.4 0
3666.7 3406.4 3180.3 2960.1 2768.2 2656.7 2624 2643.3 2705.8 2847.1
3113.3 3491.2 3941.9 4434.2 4940 5469.5 5973.8 6397.7 6796.4 7232.2
7761.8 8291.3 8773.3 9206.2 9708.9 10338.1 11319.9 12923.4 15364.4 17766.7
17723.6 13085.6 6662.5 3146.1 1454.8 498.3 0
3666.7 3428.7 3223.4 3033 2859 2735.5 2689.4 2698.3 2745.9 2850.1
3039 3329 3717.3 4133.8 4572.6 5090.2 5692.7 6321.9 6878.2 7453.9
8010.2 8630.5 9285 9906.8 10602.9 11480.5 12716.7 14537.4 17445.4 21110.6
22427.1 17507.9 11376.4 5838.4 2528.8 786.9 0
3666.7 3425.7 3236.8 3046.4 2875.3 2745.9 2693.9 2705.8 2751.9 2853
3022.6 3305.2 3678.6 4089.1 4517.5 5023.3 5631.7 6271.3 6857.4 7459.8
8032.5 8651.3 9305.8 9961.8 10690.7 11596.6 12831.2 14628.1 17448.4 21031.8
22416.7 17771.2 11327.3 5747.7 2473.7 758.6 0
3666.7 3457 3285.9 3128.2 2979.5 2860.5 2799.5 2789.1 2833.7 2924.4
3070.2 3294.8 3580.4 3924 4349.5 4834.4 5465.1 6171.6 6943.7 7764.8
8590.3 9402.5 10168.6 10913.8 11702.2 12591.7 13595.8 14834.9 16423.5 17927.4
17006.6 11956.5 5124.4 1631.8 589.1 144.3 0
3666.7 3495.6 3360.3 3244.2 3134.2 3037.5 2975 2945.3 2964.6 3043.4
3171.4 3338 3558.1 3864.5 4282.5 4812.1 5445.7 6174.6 6966 7772.2
8539.8 9273.1 9970.7 10643.1 11248.5 11776.6 12191.6 12425.1 12231.7 10768
6845.5 2394.9 940.1 540 267.8 92.2 0
3666.7 3549.2 3458.4 3381.1 3312.7 3245.7 3204.1 3190.7 3204.1 3256.1
3343.9 3468.9 3654.8 3940.4 4321.2 4804.6 5389.2 6049.7 6723.5 7381
7986.4 8585.9 9082.7 9523 9845.8 10006.4 9946.9 9478.4 8194.7 5520.1
2283.3 980.3 670.9 471.5 302 130.9 0
3666.7 3601.2 3558.1 3526.9 3497.1 3474.8 3470.3 3489.7 3529.8 3602.7
3699.4 3827.3 4001.4 4264.7 4602.3 5047.1 5594.5 6211.8 6858.9 7531.2
8214 8887.8 9512.6 10051.1 10478 10644.6 10321.8 9078.2 6436.4 2903.6
1203.4 770.5 545.9 373.4 244 111.6 0
3666.7 3677.1 3683.1 3699.4 3717.3 3744 3784.2 3852.6 3946.3 4065.3
4218.6 4406 4666.3 5029.2 5503.8 6079.4 6730.9 7421.1 8138.1 8856.6
9569.1 10268.2 10925.7 11376.4 11464.2 10994.1 9746.1 7540.1 4362.8 1634.8
844.9 584.6 404.6 249.9 148.8 53.6 0
3666.7 3697.9 3724.7 3769.3 3808 3854.1 3916.6 3992.5 4098.1 4226
4379.2 4578.5 4841.8 5188.4 5607.9 6097.3 6634.3 7196.5 7779.6 8350.8
8896.8 9438.2 9897.8 10159.6 10046.6 9423.3 8167.9 6229.7 3550.7 1346.2
718.5 489.4 339.2 203.8 111.6 31.2 0
3666.7 3721.7 3776.8 3836.3 3901.7 3958.2 4035.6 4123.4 4215.6 4339
4475.9 4630.6 4831.4 5082.8 5375.8 5704.6 6063.1 6432 6809.8 7166.8
7501.5 7772.2 7912 7799 7340.8 6467.7 5261.3 3811 2164.3 993.7
605.4 428.4 303.5 197.8 117.5 40.2 0
3666.7 3750 3846.7 3946.3 4032.6 4099.6 4172.4 4229 4272.1 4313.8
4343.5 4365.8 4386.6 4397.1 4380.7 4307.8 4173.9 4011.8 3852.6 3619.1
3236.8 2747.4 2275.9 1883.2 1561.9 1307.5 1109.7 955 824.1 712.5
599.5 501.3 407.6 304.9 194.9 71.4 0
3666.7 3791.6 3915.1 4035.6 4117.4 4171 4199.2 4209.6 4187.3 4148.6
4092.1 4008.8 3873.5 3697.9 3477.8 3233.8 2995.8 2768.2 2543.6 2317.5
2088.5 1880.2 1701.7 1526.2 1373 1239.1 1127.5 1030.8 937.1 843.4
733.3 627.7 505.8 377.8 221.6 87.8 0
3666.7 3827.3 3982 4092.1 4160.5 4182.9 4169.5 4145.7 4090.6 4011.8
3882.4 3680.1 3448 3226.4 3055.3 2914 2756.3 2574.9 2388.9 2214.9
2073.6 1997.7 1887.6 1735.9 1591.6 1460.7 1328.3 1198.9 1084.4 974.3
847.9 709.5 548.9 388.2 226.1 108.6 0
3666.7 3857.1 4022.2 4124.8 4162 4150.1 4127.8 4077.2 3986.5 3845.2
3657.8 3458.4 3278.5 3120.8 2970.5 2823.3 2667.1 2502 2357.7 2249.1
2216.4 2207.5 2131.6 2006.6 1871.3 1732.9 1566.3 1402.7 1251 1123.1
998.1 859.8 722.9 557.8 389.7 202.3 0
3666.7 3888.3 4057.9 4148.6 4156.1 4124.8 4084.7 4007.3 3867.5 3696.4
3543.2 3416.8 3281.4 3123.8 2948.2 2775.7 2595.7 2426.1 2269.9 2180.7
2150.9 2112.3 2066.1 1987.3 1850.5 1713.6 1594.6 1484.5 1399.7 1306
1188.5 1063.6 928.2 769 602.4 358.5 0
3666.7 3907.7 4075.8 4142.7 4135.3 4089.1 4026.7 3919.6 3760.4 3617.6
3517.9 3421.3 3300.8 3144.6 2954.2 2735.5 2519.8 2316 2137.5 2058.7
1975.4 1918.9 1851.9 1709.1 1567.8 1459.2 1368.5 1303.1 1251 1169.2
1088.9 966.9 830 696.2 538.5 319.8 0
3666.7 3915.1 4092.1 4148.6 4124.8 4075.8 3996.9 3858.6 3703.9 3589.3
3504.6 3416.8 3303.7 3159.5 2958.6 2711.7 2439.5 2195.6 2006.6 1912.9
1808.8 1715.1 1582.7 1425 1304.5 1212.3 1139.4 1078.4 1013 937.1
880.6 763.1 621.8 508.7 391.2 196.4 0
3666.7 3937.4 4104 4151.6 4126.3 4069.8 3973.1 3833.3 3678.6 3571.5
3491.2 3394.5 3288.9 3134.2 2934.8 2689.4 2409.8 2134.6 1929.3 1791
1652.6 1551.5 1408.7 1291.2 1178.1 1090.3 1020.4 965.4 919.3 867.2
916.3 760.1 580.1 443.3 328.7 136.9 0
3666.7 3935.9 4107 4156.1 4129.3 4066.8 3980.6 3834.8 3675.6 3574.5
3491.2 3398.9 3296.3 3146.1 2951.2 2704.3 2423.1 2142 1923.3 1777.6
1639.2 1533.6 1393.8 1273.3 1160.3 1071 1001.1 947.5 907.4 855.3
946.1 700.6 554.8 446.3 331.7 136.9 0
